Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
350417-3
Bill of material
350417-3
Part Number
350417-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
350417-3
TE Internal Description
.093 COMM P&S SOK 18-24 AUNIBR
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Connector & Contact Terminates To
Wire & Cable
Discrete Wire Type
Stranded
Operating Voltage
250, 600 VAC
Contact Type
Socket
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold Flash
Contact Retention Within Housing
With
Contact Base Material
Brass
Contact Current Rating Max
13 A
Contact Mating Area Plating Thickness
1.27 um [ 50 uin ]
Contact Diameter
2.36 mm [ .093 in ]
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Locking Lance
Connector Mounting Type
Cable Mount (Free-Hanging)
Accepts Wire Insulation Diameter Range
2.8 mm [ .11 - .15 in ]
Wire Size
24 - 18 AWG
Wire Size
.3 - .84 mm2
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
For Use With
Pin
UL Flammability Rating
UL 94V-2
VDE Tested
Yes
UL File Number
E28476
AgencyStandard
CSA
Packaging Quantity
5000
Packaging Method
Reel
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian