您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
3-647016-2
TE Connectivity
Connectors
Rectangular Connectors_new
Standard Rectangular Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/rectangular_connectors_new/standard_rectangular_connectors/3_647016_2.prj},{NB=3-647016-2},{PN=3-647016-2},{NUMBEROFPOSITIONS=2},{NUMBEROFROWS=1},{NUMBEROFCAVITIES=2},{OPERATINGVOLTAGEVAC=250},{CONTACTCURRENTRATINGMAXA=5},{WIRESIZEAWG=22},{PACKAGINGQUANTITY=300},{SHA256=iPZIMWoqUichBNwKAWvMbc12Y60hnO2LDOvLpKggJRc=},{INAME=32d6470162d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
3-647016-2
Bill of material
3-647016-2
Part Number
3-647016-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-647016-2
TE Internal Description
02P MTA100 PSTD CONN ASSY LF
Housing Type
Tab Housing
Product Type
Connector
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Type
Connector Assembly
WireCable Type
Stranded
Shape
Rectangular
Product Style
Assembly
Number of Positions
2
Number of Rows
1
Panel Gasket
Without
Number of Cavities
2
Operating Voltage
250
VAC
Contact Underplating Material
Nickel
Contact Plating Material
Gold
Contact Current Rating Max
5
A
Contact Type
Tab
Contact Layout
In-line
Contact Transmits
Signal
Typical
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
Panel Mount Feature
Without
Contact Retention Type Within Housing
Locking Lance
Mating Alignment
With
Mating Alignment Type
Polarization
Mating Retention
With
Mating Retention Type
Latch
Contact Retention
With
Connector Mounting Type
Cable Mount (Free-Hanging)
Panel Mount
No
Centerline
2.54 mm [ .1 in ]
Pitch
Housing Color
Red
Housing Material
Nylon
Wire Size
.3 - .4
mm2
Wire Size
22
AWG
Insulation Diameter
1.52 mm [ .06 in ]
Max
Width
21.4 mm [ .843 in ]
Length
7.62 mm [ .3 in ]
Height
12.55 mm [ .494 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Shielded
No
Circuit Application
Signal
UL Flammability Rating
UL 94V-2
CSA Rating
Certified
UL File Number
E28476
CSA File Number
LR7189
UL Rating
Recognized
AgencyStandard
CSA, UL
Packaging Method
Box & Carton
Packaging Quantity
300
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian