Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
3-644661-8
Bill of material
3-644661-8
Part Number
3-644661-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-644661-8
TE Internal Description
08P MTA156 HDR ASSY POL WO#2
Connector System
Wire-to-Board
Header Type
Unshrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
PCB Mount Orientation
Vertical
Number of Positions
8
Number of Rows
1
Contact Retention Within Housing
Without
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Finish
Matte
Contact Mating Area Plating Material Thickness
3.81 - 8.89 um [ 150 - 350 uin ]
Contact Current Rating Max
7 A
Mating Square Post Dimension
1.14 mm [ .045 in ]
Termination Method to Wire & Cable
Solder
Termination Method to Printed Circuit Board
Through Hole - Solder
Square Termination Post & Tail Dimension
1.14 mm [ .045 in ]
PCB Mount Retention Type
Tab
PCB Mount Alignment
With
Mating Retention
With
PCB Mount Retention
With
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Peg
Centerline
3.96 mm [ .156 in ] Pitch
Housing Color
Natural
Connector Length
19.81 mm [ .78 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian