Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
3-644486-3
Bill of material
3-644486-3
Part Number
3-644486-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-644486-3
TE Internal Description
13P MTA100 SHRDED HDR ASSY SN
PCB Connector Assembly Type
PCB Mount Header
Connector System
Wire-to-Board
Header Type
Shrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
PCB Mount Orientation
Vertical
Number of Positions
13
Number of Rows
1
Operating Voltage
250 VAC
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Shape & Form
Square
PCB Contact Termination Area Plating Material Finish
Matte
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Contact Retention Within Housing
Without
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Finish
Matte
Contact Mating Area Plating Material Thickness
3.81 - 6.3 um [ 150 - 250 uin ]
Contact Type
Pin
Contact Current Rating Max
5 A
Mating Square Post Dimension
.64 mm [ .025 in ]
PCB Contact Termination Area Plating Material Thickness
3.81 - 6.3 um [ 150 - 250 uin ]
Contact Mating Area Length
5.1 mm [ .2 in ]
Contact Layout
Inline
Termination Method to Wire & Cable
Solder
Termination Post & Tail Length
3.56 mm [ .14 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
PCB Mount Retention Type
Tab
Panel Mount Feature
Without
PCB Mount Alignment
With
Mating Retention
With
PCB Mount Retention
With
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Peg
Strain Relief
Without
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Polyester - GF
PCB Thickness
1.6 mm [ .063 in ] Recommended
Connector Height
10.41 mm [ .41 in ]
Connector Length
37.69 mm [ 1.484 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
AgencyStandard
CSA, UL
UL Rating
Recognized
CSA File Number
LR7189
UL File Number
E28476
CSA Rating
Certified
Packaging Quantity
500
Packaging Method
Package
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian