Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
3-641168-3
Bill of material
3-641168-3
Part Number
3-641168-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-641168-3
TE Internal Description
03P MTA156 ASSY 18AWG ORA LF
Housing Type
Receptacle Housing
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board
Insertion Force Type
Normal
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Type
Connector Assembly
WireCable Type
Stranded
Shape
Rectangular
Product Style
Assembly
Number of Positions
3
Number of Rows
1
Panel Gasket
Without
Number of Cavities
3
Operating Voltage
600 VAC
Contact Underplating Material
Nickel
Contact Plating Material
Gold
Contact Current Rating Max
7 A
Contact Type
Female
Contact Layout
In-line
Termination Method to Wire & Cable
Insulation Displacement Crimp (IDC)
Panel Mount Feature
Without
Mating Alignment
Without
Mating Retention
With
Mating Retention Type
Locking Ramp
Contact Retention
With
Connector Mounting Type
Cable Mount (Free-Hanging)
Panel Mount
No
Contact Retention Type Within Housing
Locking Lance
Centerline
3.96 mm [ .156 in ] Pitch
Housing Material
Nylon 66
Housing Color
Orange
Wire Size
.8 - .9 mm2
Wire Size
18 AWG
Length
11.89 mm [ .468 in ]
Height
18.42 mm [ .725 in ]
Width
9.02 mm [ .355 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Shielded
No
Circuit Application
Power
UL Flammability Rating
UL 94V-2
UL File Number
E28476
CSA File Number
LR 7189
UL Rating
Recognized
AgencyStandard
CSA, UL
CSA Rating
Certified
Packaging Method
BagBox
Packaging Quantity
500
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian