Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
3-5175472-8
Bill of material
3-5175472-8
Part Number
3-5175472-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-5175472-8
TE Internal Description
CHAMP 050 BB PLUG H WLEG 68P
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
1
PCB Mount Orientation
Right Angle
Number of Positions
68
Board-to-Board Configuration
Right Angle
Operating Voltage
250 VAC
Insulation Resistance
1 MOhm
Connector Profile
Standard
PCB Retention Feature Plating Material
Tin over Nickel
PCB Retention Feature Material
Brass
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Single Tine
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.5 um [ 19.7 uin ]
Contact Type
Tab
Contact Current Rating Max
1 A
PCB Contact Termination Area Plating Material Thickness
1 um [ 39.4 uin ]
Contact Mating Area Length
6.6 mm [ .259 in ]
Contact Layout
Inline
Termination Post & Tail Length
3.1 mm [ .122 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention Type
Boardlock, Retention Leg
Mating Alignment
With
Mating Alignment Type
Polarized
PCB Mount Retention
With
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Centerline
1.27 mm [ .05 in ] Pitch
Housing Material
Nylon - GF
Connector Height
7.5 mm [ .295 in ]
PCB Thickness Recommended
.5 in
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
80
Packaging Method
Tray
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian