Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
3-292229-2
Bill of material
3-292229-2
Part Number
3-292229-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-292229-2
TE Internal Description
1.5 MINI CT DR SMT 32P V ONTA
PCB Connector Assembly Type
PCB Mount Header
Connector System
Wire-to-Board
Header Type
Shrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
PCB Mount Orientation
Vertical
Number of Positions
32
Number of Rows
2
Operating Voltage
50 VAC
Operating Voltage
50 VDC
Contact Base Material
Brass
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
Contact Retention Within Housing
Without
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Finish
Matte
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
Contact Type
Pin
Contact Current Rating Max
2 A
Mating Square Post Dimension
.5 mm [ .02 in ]
PCB Contact Termination Area Plating Material Thickness
1 um [ 39.37 uin ]
Contact Mating Area Length
2.4 mm [ .095 in ]
Contact Layout
Staggered
Termination Method to Printed Circuit Board
Surface Mount
Square Termination Post & Tail Dimension
.5 mm [ .02 in ]
PCB Mount Alignment
With
Mating Retention
With
PCB Mount Retention
With
Connector Mounting Type
Board Mount
PCB Mount Alignment Type
Locating Posts
Centerline
1.5 mm [ .059 in ] Pitch
Housing Color
Beige
Housing Material
Nylon - GF
Wire Size
28 - 24 AWG
Row-to-Row Spacing
2 mm [ .0787 in ]
PCB Thickness
.8 mm [ .031 in ] Recommended
Connector Width
8.3 mm [ .326 in ]
Connector Height
7.4 mm [ .291 in ]
Connector Length
29.5 mm [ 1.161 in ]
Operating Temperature Range
-22 - 221 C [ -30 - 105 F ]
Assembly Process Feature
Pick and Place Cover
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
AgencyStandard
UL
CSA File Number
LR 7189-133
AgencyStandard Number
CSA, UL
UL File Number
E28476
Packaging Quantity
400
Packaging Method
Reel, Carton
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian