Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
TE Connectivity
Description
3-216446-1
Bill of material
3-216446-1
Part Number
3-216446-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-216446-1
TE Internal Description
66 PCB MODULAR JACK B.E
Connector Product Type
Connector Assembly
Modular Jack & Plug Interface Type
RJ25
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
Modular Connector Style
Jack
Connector System
Cable-to-Board
Grounding Options
None
Connector & Contact Terminates To
Printed Circuit Board
Connectors & Connector Components Type
Connector
Status Indicator
None
Port Configuration
Single Port
Port Matrix Configuration
1 x 1
Connector Contact Density
Standard
PCB Mount Orientation
Vertical
Number of Positions
6
Keyed
No
Connector Profile
Low
Modular Jack Latch Orientation
Standard - Latch Down
Contact Underplating Material
Nickel
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material
Gold over Nickel
Contact Current Rating Max
1.5 A
PCB Contact Termination Area Plating Material
Tin-Lead
Termination Method to Printed Circuit Board
Through Hole - Solder
Connector Mounting Type
Board Mount
Panel Mount Feature
With
Mating Entry Location
Bottom
Housing Color
Black
Housing Material
Nylon
Centerline
1.02 mm [ .04 in ] Pitch
Connector Height
12 mm [ .472 in ]
PCB Tail Length
2.79 mm [ .11 in ]
PCB Thickness
1.6 mm [ .062 in ] Recommended
Operating Temperature Range
-40 - 70 C [ -40 - 158 F ]
Shielded
No
Circuit Application
Signal
Performance Category
Cat 3
UL Flammability Rating
UL 94V-HB
Packaging Method
Loose Piece
Packaging Quantity
1000
Comment
True positioning of the solder tines may be affected by bulk packaging. Solder stop could be loosened during transport.
Embedded Preview + Generation
Náhled
Stáhnout CAD
3D
Footprint by Ultralibrarian