Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
3-1744400-4
Bill of material
3-1744400-4
Part Number
3-1744400-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-1744400-4
TE Internal Description
04P MTA100 HDR ASSY SM 30AU W
PCB Connector Assembly Type
PCB Mount Header
Connector System
Wire-to-Board
Header Type
Unshrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
PCB Mount Orientation
Vertical
Number of Positions
4
Number of Rows
1
Operating Voltage
250 VAC
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Shape & Form
Square
PCB Contact Termination Area Plating Material Finish
Matte
Contact Underplating Material Thickness
1.27 um [ 50 uin ]
Contact Retention Within Housing
Without
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 29.92 uin ]
Contact Type
Pin
Contact Current Rating Max
5 A
Mating Square Post Dimension
.64 mm [ .025 in ]
PCB Contact Termination Area Plating Material Thickness
3.81 - 8.89 um [ 150 - 350 uin ]
Contact Mating Area Length
7.37 mm [ .29 in ]
Contact Layout
Inline
Termination Method to Wire & Cable
Solder
Termination Post & Tail Length
4.04 mm [ .159 in ]
Termination Method to Printed Circuit Board
Surface Mount
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
Panel Mount Feature
Without
PCB Mount Alignment
Without
Mating Retention
Without
PCB Mount Retention
Without
Strain Relief
Without
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Nylon
PCB Thickness
.25 mm [ .01 in ] Recommended
Connector Height
8.81 mm [ .34 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
AgencyStandard
CSA, UL
UL Rating
Recognized
CSA File Number
LR7189
UL File Number
E28476
CSA Rating
Certified
Packaging Quantity
225
Packaging Method
Reel
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian