Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
3-1318115-6
Bill of material
3-1318115-6
Part Number
3-1318115-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
3-1318115-6
TE Internal Description
DYNAMIC D2100 TAB 12P FH Z
Connector System
Wire-to-Wire
Row-to-Row Spacing
3.75 mm [ .148 in ]
Connector Style
Plug
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Type
Housing
Glow Wire Rating
Standard Part - Not Glow Wire
Product Type
Connector
Series Number
2000
Number of Positions
12
Number of Rows
2
Number of Cavities
12
Preloaded
No
Operating Voltage
250 VDC
Operating Voltage
250 VAC
Contact Type
Tab
ShuntsShorting Bars
Without
Contact Layout
Matrix
Multiple Contact Types
Without
Panel Mount Feature
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Panel Mount
No
Centerline
2.5 mm [ .098 in ] Pitch
Housing Material
Polyester GF
Housing Color
Black
Width
13.2 mm [ .519 in ]
Height
30.69 mm [ 1.208 in ]
Length
17.7 mm [ .6968 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Halogen Free
Yes
Circuit Application
Signal
For Use With
Receptacle Housing
Circuit Identification Feature
Without
VDE Tested
No
UL File Number
E28476
CSA Rating
Certified
CSA File Number
LR7189
UL Flammability Rating
UL 94V-0
UL Rating
Recognized
AgencyStandard
CSA, UL
CSA Certified
Yes
Packaging Quantity
200
Packaging Method
Bag
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian