Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
293653-5
Bill of material
293653-5
Part Number
293653-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
293653-5
TE Internal Description
NECTOR S PCB CONN. ASSY. STRAIGHT PLUG
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Style
Outlet
Product Type
Connector
Keying Arrangement
LV-2
Number of Positions
2
Preloaded
Yes
Voltage
42 VDC
Contact Type
Pin
Connector Mounting Type
Board Mount
Mounting Angle
Straight
Housing Color
White
Circuit Application
Power
VDE Tested
No
Packaging Method
Box
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian