Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
TE Connectivity
Description
2560-220-2031
Bill of material
2560-220-2031
Part Number
2560-220-2031
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2560-220-2031
TE Internal Description
CONT PIN
Mil-Spec
M3902983-508
Contact Type
Pin
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Gold
Contact Size
20
Contact Current Rating Max
7.5 A
Termination Method to Wire & Cable
Crimp
Embedded Preview + Generation
Visualização
Baixar CAD
3D
Footprint by Ultralibrarian