Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
TE Connectivity
Description
2328118-1
Bill of material
2328118-1
Part Number
2328118-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2328118-1
TE Internal Description
LUMAWISE ENDURANCE N SHORTING CAP
Lighting Product Type
Connector
Sealable
Yes
Vented
No
Number of Positions
3
Operating Voltage
600 VAC
Operating Voltage
600 VDC
Surge Protection
None
Contact Mating Area Plating Material
Tin
Contact Current Rating Max
15 A
Housing Color
Black
Connector Diameter
82.1 mm
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Circuit Application
Power
Agency & Standard
ANSI
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian