Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
2316815-2
Bill of material
2316815-2
Part Number
2316815-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2316815-2
TE Internal Description
HD3 TAB CONTACT AU0.38 M SIZE
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Connector & Contact Terminates To
Wire & Cable
Glow Wire Rating
Standard Part - Not Glow Wire
Discrete Wire Type
Stranded
Barrel Type
Open Barrel
Operating Voltage
250, 600 VAC
Operating Voltage
250, 600 VDC
Contact Underplating Material
Nickel
Contact Length
25.3 mm [ .996 in ]
Contact Shape & Form
Rectangular
Contact Type
Tab
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Nickel
Contact Retention Within Housing
With
Contact Classification
SignalPower
Contact Base Material
Copper Alloy
Contact Current Rating Max
10 A
Contact Mating Area Plating Thickness
.38 um [ 15 uin ]
Underplate Material Thickness
1.27 um [ 50 uin ]
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Locking Lance
Accepts Wire Insulation Diameter Range
1.2 - 2.6 mm [ .047 - .102 in ]
Wire Size
24 - 20 AWG
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
Wire Range Mark
M
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian