카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
2316669-3
Bill of material
2316669-3
Part Number
2316669-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2316669-3
TE Internal Description
HD1 TAB CONTACT AU0.38 L SIZE LP
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Glow Wire Rating
Standard Part - Not Glow Wire
Discrete Wire Type
Stranded
Barrel Type
Open Barrel
Operating Voltage
250, 600 VAC
Operating Voltage
250, 600 VDC
Contact Underplating Material
Nickel
Contact Type
Tab
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Nickel
Contact Retention Within Housing
With
Contact Classification
SignalPower
Contact Base Material
Copper Alloy
Contact Current Rating Max
3 A
Contact Mating Area Plating Thickness
.38 um [ 15 uin ]
Underplate Material Thickness
1.27 um [ 50 uin ]
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Spring
Accepts Wire Insulation Diameter Range
1.08 - 1.9 mm [ .0425 - .075 in ]
Wire Size
28 - 22 AWG
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Signal
Wire Range Mark
L
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian