Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
TE Connectivity
Description
2316663-4
Bill of material
2316663-4
Part Number
2316663-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2316663-4
TE Internal Description
HD1 TAB CONTACT AU0.38 2L SIZE
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Glow Wire Rating
Standard Part - Not Glow Wire
Discrete Wire Type
Stranded
Barrel Type
Open Barrel
Operating Voltage
250, 600 VAC
Operating Voltage
250, 600 VDC
Contact Underplating Material
Nickel
Contact Type
Tab
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Nickel
Contact Retention Within Housing
With
Contact Classification
SignalPower
Contact Base Material
Copper Alloy
Contact Current Rating Max
5 A
Contact Mating Area Plating Thickness
.38 um [ 15 uin ]
Underplate Material Thickness
1.27 um [ 50 uin ]
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Spring
Accepts Wire Insulation Diameter Range
1.4 - 2.2 mm [ .055 - .087 in ]
Wire Size
22 - 18 AWG
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power, Signal
Wire Range Mark
2L
Embedded Preview + Generation
Podgląd
Pobieranie CAD
3D
Footprint by Ultralibrarian