Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2306334-3
Bill of material
2306334-3
Part Number
2306334-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2306334-3
TE Internal Description
SPRING FINGER 1.2H
Spring Finger Type
Ultra Small - C-Clip
Scalable
No
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Side Protected
Yes
Number of Positions
1
Contact Base Material
Stainless Steel
PCB Contact Termination Area Plating Material
Gold
Contact Underplating Material
Nickel
Contact Length
2 mm [ .079 in ]
Contact Width
1 mm [ .039 in ]
Contact Working Range
.9 mm [ .035 in ] Low
Contact Working Range
.5 mm [ .02 in ] High
Point of Contact Area Plating Material
Gold
Contact Current Rating Max
1 A
Uncompressed Height
1.2 mm [ .047 in ]
Operating Temperature Range
-40 - 85 F
Circuit Application
Power & Signal
Packaging Method
Tape & Reel
Packaging Quantity
9000
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian