您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
2304643-2
TE Connectivity
Connectors
Automotive Connectors Car Truck Bus & Off Road_new
Automotive, Truck, Bus, & Off-Road Housings
Powered by
CAD模型選擇
{teconnectivity/connectors/automotive_connectors_car_truck_bus_and_off_road_new/automotive_truck_bus_and_off_road_housings/2304643_2.prj},{NB=2304643-2},{PN=2304643-2},{NUMBEROFPOSITIONS=38},{NUMBEROFROWS=5},{CABLEEXITANGLE=180},{SHA256=GDfL2JFRsO8OP6jj0ASylGv7OCWJx34+MKENt3cFtKo=},{INAME=23046432d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-2304643-2.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=2304643-2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
2304643-2
Bill of material
2304643-2
Part Number
2304643-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2304643-2
TE Internal Description
38POS,AMP MCP 2.8,REC HSG ASSY,SLD
Connector Style
Housing for female terminals
Connector System
Wire-to-Wire
Sealable
Yes
Hybrid Connector
Yes
Primary Locking Feature
On the Terminal
Strain Relief
No
Number of Positions
38
Number of Rows
5
Color
Black
Cable Exit Angle
180
Body Material
PBT GF
Terminal Position Assurance
No
Mounting Feature
Without
Polarized
Yes
Connector Position Assurance Capable
Yes
Serviceable
Yes
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian