Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2298721-6
Bill of material
2298721-6
Part Number
2298721-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2298721-6
TE Internal Description
4POS,MATE-AX,SOC HSG ASSY,180DEG,COD F
Hybrid Connector
No
Data Connectivity Connector Style
Housing for Female Terminals
Connector System
Cable-to-Board, Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Keying Code
F
Number of Positions
4
Snap-Lock
With
Fiber Optic Transceiver
Without
Operating Voltage
60 VDC
Impedance
50 Ohm
Operating Frequency Range
0 - 10000 MHz
Body Material
PA GF
Cable Exit Type
Straight
Cable Exit Angle
180 (Inline)
Environmental Protection
Without
RF Connector Center Contact Plating Material
Silver
Contact Mating Area Plating Material
Silver (Ag)
Contact Type
Socket
Mating Pin Diameter
.4 mm [ .016 in ]
Contact Current Rating Max
3 A
Center Contact
With
Termination Method
Crimp
Mating Retention
Without
Mounting Angle
Vertical 180
Connector Mounting Type
Cable Mount (Free-Hanging)
Mounting Feature
Without
Housing Color
Nut Brown
Centerline Pitch
4 mm
Product Height
14 mm
Product Length
18.8 mm
Product Width
11.1 mm
Operating Temperature Max
65, 70, 75, 80, 85, 90, 100, 105 C
Operating Temperature Max
149, 158, 167, 176, 185, 194, 212, 221 F
Cable Type
Coax
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Shielded
No
Circuit Application
Signal
Agency & Standard
USCAR LV214
Packaging Method
Box
Packaging Quantity
2700
Dielectric Material
None
Outer Contact Plating Material
Tin (Sn)
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian