Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
TE Connectivity
Description
2298107-5
Bill of material
2298107-5
Part Number
2298107-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2298107-5
TE Internal Description
DYNAMIC D-3 FMLB REC CONT AU0.38 3LSIZE
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Glow Wire Rating
Standard Part - Not Glow Wire
Discrete Wire Type
Stranded
Barrel Type
Open Barrel
Operating Voltage
250, 600 VAC
Operating Voltage
250, 600 VDC
Contact Type
Socket
Contact Mating Area Plating Material
Gold
Wire Contact Termination Area Plating Material
Nickel
Contact Retention Within Housing
With
Contact Classification
Power, Signal
Contact Base Material
Copper Alloy
Contact Current Rating Max
15 A
Contact Mating Area Plating Thickness
.38 um [ 15 uin ]
Termination Method to Wire & Cable
Crimp
Contact Retention Type
Locking Lance
Centerline
5.08 mm [ .207 in ] Pitch
Accepts Wire Insulation Diameter Range
3.1 - 3.4 mm [ .122 - .13 in ]
Wire Size
16 - 14 AWG
Wire Size
1.25 - 2.2 mm2
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Power
For Use With
Tab Contact
Wire Range Mark
3L
Aperçu + Génération intégrés
Aperçu
Téléchargement CAO
3D
Footprint by Ultralibrarian