Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
223817-000
Bill of material
223817-000
Part Number
223817-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
223817-000
TE Internal Description
ECS-0003
Alias #
8-1191648-8
Product Type
Connector
Connector & Housing Type
Plug
Connector System
Wire-to-Wire
Insertion Force Type
Normal
Connector & Contact Terminates To
Wire & Cable
Boxmount
No
Shell Size
50.8 [2]
Panel Gasket
Without
Operating Voltage
1500 VAC
Operating Voltage
954 VDC
Plating Material
Nickel
Contact Plating Material
Gold, Nickel
Contact Current Rating Max
5 A
Contact Type
Pin
Termination Method to Wire & Cable
Crimp
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Jackscrew
Contact Retention
With
Connector Mounting Type
Fixing Screw
Flange
Without
Mating Hardware
Quick Disconnect
Centerline Pitch
2.5 mm
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Shielded
No
Circuit Application
Power & Signal
Option
Without Cable Clamp and With Ears On Shell
UL Flammability Rating
UL 94V-0
Packaging Method
Package
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian