Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
TE Connectivity
Description
2226910-2
Bill of material
2226910-2
Part Number
2226910-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2226910-2
TE Internal Description
NETT WARRIOR PLUG
Assembly Type
Electrical Connector
Product Type
Connector Kit
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
6
Shielded
Yes
Connector Style
Plug
Shell Type
Plug
Prewired
No
Accessory Color
Black
Number of Positions
6
Number of Power Positions
0
Number of Signal Positions
6
Preloaded
No
Keying
Triple Key
Factory Installed Backshell
No
Keying & Polarized Position Locations
Normal
Feedthrough Type
No
Entry Style
Rear Insertion
Shell Plating Material
Black Zinc Nickel
Shell Material
Aluminum 6061-T6
Insulation Material
LCP (Liquid Crystal Polymer)
Hermetically Sealed
No
Fluid Type
None
O-Ring Material
Fluorosilicone
Weight
2.62 g
Environmental Protection
With
Positive Stop Ferrule
Without
Peripheral Seal Material
Fluorosilicone Elastomer
Environmental Protection Type
Elastomer Sealed
Shield Rating
100 - 10000 MHz
Contact Current Rating Max
5 A
Reverse Gender
No
Contact Type
Pin
PCB Mount Retention
Without
Panel Mount Feature
Without
PCB Mount Alignment
Without
Polarization Code
Normal
Mating Alignment Type
Keyed
Mating Retention
With
Flange
With
Mating Retention Type
Push-Pull Self-Locking
Mating Alignment
With
Alignment Keyed
Insert Clocking
Assembly Length
25.2 mm [ .99 in ]
Wire Size
22 - 24 AWG
Accepts Wire Insulation Diameter Range
1.32 mm [ .03 - .054 in ]
Operating Temperature Range
-20 - 80 C
Fluid Resistance
Immersible
IP Dust Sealing Level
5
Circuit Application
Signal
Durability Rating
2000 Cycles
UL Flammability Rating
UL 94V-0
Packaging Quantity
1
Field Serviceable
No
Position Locations Omitted
All
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
Footprint by Ultralibrarian