Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2203805-1
Bill of material
2203805-1
Part Number
2203805-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2203805-1
TE Internal Description
2POS, MCON 1.2 CB TAB 1p TL SEALED
Connector Style
Housing for male terminals
Sealable
Yes
Hybrid Connector
No
Primary Locking Feature
Integrated in Housing
Number of Positions
2
Number of Rows
1
Nominal Voltage Architecture
12 V
Color
Yellow
Connector Code
A
Cable Exit Angle
180
Body Material
PA GF
Mating Tab Width
1.2 mm [ .047 in ]
Terminal Position Assurance
Yes
Centerline
4 mm [ .157 in ] Pitch
Length
14.8 mm [ .582 in ]
Width
44 mm [ 1.73 in ]
Height
16.8 mm [ .661 in ]
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Circuit Application
Signal
Packaging Method
Package
Packaging Quantity
1
Connector Position Assurance Capable
No
Serviceable
Yes
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian