Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2201712-1
Bill of material
2201712-1
Part Number
2201712-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2201712-1
TE Internal Description
THREAD 30P PLUG PS S-CUP CONT KITN
Product Type
Connector
Shell Size
M22
Connector Style
Plug
Shell Type
Metal
Number of Positions
30
Keying
N
Shell Plating Material
Sulfur Nickel Over Nickel
Shell Material
Brass
Insulation Material
LCP (Liquid Crystal Polymer)
Environmental Protection
With
Environmental Protection Type
Sealed
Contact Layout Arrangement
Circular
Contact Type
Pin
Packaging Quantity
25
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian