Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
TE Connectivity
Description
2174226-2
Bill of material
2174226-2
Part Number
2174226-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2174226-2
TE Internal Description
Bayonet 7P Rece PS S-Tail Cont KITA
Product Type
Connector
Shell Size
M11
Connector Style
Receptacle
Shell Type
Metal
Number of Positions
7
Preloaded
Yes
Keying
A
Shell Material
Brass
Insulation Material
LCP (Liquid Crystal Polymer)
Contact Layout Arrangement
Circular
Mating Alignment Type
Keyed
Mating Retention
With
Mating Alignment
With
Mating Retention Type
Threaded Coupling
Alignment Keyed
215
Operating Temperature Range
-50 - 150 C
Packaging Quantity
30
Anteprima + Generazione integrate
Anteprima
Download CAD
3D
Footprint by Ultralibrarian