카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
213628-000
Bill of material
213628-000
Part Number
213628-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
213628-000
TE Internal Description
MTCPK1PJC02P
Alias #
5-1197944-2
Kit Type
MTCP Power Block
Connector System
Wire-to-Wire
Sealable
Yes
Connector & Contact Terminates To
Wire & Cable
Shell Size
25.4 [1]
Product Type
Connector Kit
Number of Positions
20
Insert Style
Pin
Insert Type
Environmental
Interfacial Seal
With
Module Material
AluminumPolyarylene Thermoplastic
Rear Grommet
With
Contact Type
Pin
Contact Current Rating Max
1.5 A
Connector Mounting Type
Panel
Centerline
1.27 mm [ .05 in ] Pitch
Accepts Wire Insulation Diameter Range
.762 - 1.65 mm [ .03 - .065 in ]
Wire Size
22 AWG
Wire Size
.34 mm2
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian