Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
2120451-1
Bill of material
2120451-1
Part Number
2120451-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2120451-1
TE Internal Description
HOOD KIT MOTORMAN HC 180 PLAST
Hood & Base Connector Product Type
Hood
Sealable
Yes
Strain Relief
Without
Entry Style
Top
Color
Black
Hood & Base Locking Device Type
Side Clip
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Packaging Method
Package
Packaging Quantity
72
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian