Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
2102453-3
Bill of material
2102453-3
Part Number
2102453-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2102453-3
TE Internal Description
CeeLok FAS-T, Recpt Assy PCB, Sq, Ni, A
Product Type
Connector Kit
Connector System
Cable-to-Board
Shell Size
08
Connector Style
Receptacle
Shell Type
Square Flange Receptacle
Number of Positions
8
Keying
A
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian