Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
2102351-6
Bill of material
2102351-6
Part Number
2102351-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2102351-6
TE Internal Description
CeeLok FAS-T, Recpt Kit, PCB, ZnNi, B
Product Type
Connector Kit
Connector System
Cable-to-Board
Shell Size
08
Connector Style
Receptacle
Shell Type
Jam Nut Receptacle
Number of Positions
8
Keying
B
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian