Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2102343-4
Bill of material
2102343-4
Part Number
2102343-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2102343-4
TE Internal Description
CeeLok FAS-T, Recpt Kit, Sq, ZnNi, A
Product Type
Connector
Connector System
Wire-to-Board
Shell Size
8
Connector Style
Receptacle
Number of Positions
8
Preloaded
No
Data Rate
10 Gbs
Shell Plating Material
Black Zinc Nickel
Shell Material
Aluminum Alloy
Polarization Code
A
Assembly Length
34.29 mm
Operating Temperature Range
-65 - 175 C
Packaging Quantity
1
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian