Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
207437-8
Bill of material
207437-8
Part Number
207437-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
207437-8
TE Internal Description
CONTACT,SOCKET,AUDIO MICRO
Connector System
Wire-to-Wire
WireCable Type
Discrete Wire
Connector & Contact Terminates To
Wire & Cable
Operating Voltage
250 VAC
Test Current
10 A
Contact Type
Socket
Contact Mating Area Plating Material
Gold Flash
Wire Contact Termination Area Plating Material
Gold Flash
Contact Retention Within Housing
With
Contact Classification
Signal
Contact Base Material
Brass
Contact Current Rating Max
10 A
Contact Diameter
1.93 mm
Termination Method to Wire & Cable
Crimp
Termination End Plating Material
Gold Flash
Contact Retention Type
Locking Lance
Connector Mounting Type
Cable Mount (Free-Hanging)
Accepts Wire Insulation Diameter Range
.89 - 1.4 mm [ .035 - .055 in ]
Wire Size
28 - 22 AWG
Wire Size
.08 - .4 mm2
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Circuit Application
Signal
For Use With
CPC Connectors
High Current
No
Packaging Method
Reel
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian