Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
205M014-19B08
Bill of material
037245-000
Part Number
037245-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
037245-000
TE Internal Description
205M014-19B08
Alias #
7-1190287-1
Adapter Angle
Straight
Connector System
Cable-to-Cable
Termination Device Type
Magneform Ring, Shielded Boot
Connector Shell Size
14
Sealable
Yes
Adapter Entry Size
8
TE Adapter Code
61
Backshell Material
Aluminum Alloy
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
Adapter Underplating Material
Suitable Material per SAE-AS85049 (500 Hour Salt Spray)
Cable Diameter Range
64 - 102 mm
Cable Diameter Range
25 - 4 in
Connector Detail Specification Number
MIL-C-81511
Connector General Specification Number
MIL-C-81511 Series 1Class A,E,F
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian