Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
204M020-19B14
Bill of material
675122-000
Part Number
675122-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
675122-000
TE Internal Description
204M020-19B14
Alias #
6-1195309-4
Adapter Angle
Straight
Connector System
Cable-to-Cable
Termination Device Type
Magneform Ring, Shielded Boot
Connector Shell Size
20
Sealable
Yes
Adapter Entry Size
14
TE Adapter Code
41
Backshell Material
Aluminum Alloy
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
Adapter Underplating Material
Suitable Material per SAE-AS85049 (500 Hour Salt Spray)
Cable Diameter Range
111 - 178 mm
Cable Diameter Range
438 - 7 in
Connector Detail Specification Number
MIL-DTL-38999
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian