Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
204M014-19A05
Bill of material
166797-000
Part Number
166797-000
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
166797-000
TE Internal Description
204M014-19A05
Alias #
6-1191204-4
Adapter Angle
Straight
Connector System
Cable-to-Cable
Termination Device Type
Magneform Ring, Shielded Boot
Connector Shell Size
14
Sealable
Yes
Adapter Entry Size
5
TE Adapter Code
41
Backshell Material
Aluminum Alloy
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
Cable Diameter Range
4 - 64 mm
Cable Diameter Range
156 - 25 in
Connector Detail Specification Number
MIL-DTL-38999
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian