Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2041035-5
Bill of material
2041035-5
Part Number
2041035-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2041035-5
TE Internal Description
RJ45 8P8C SHD P-GND TD 50u Au
Connector Product Type
Connector Assembly
Modular Jack & Plug Interface Type
RJ45
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
Modular Connector Style
Jack
Grounding Options
PCB and Panel Ground
Connector & Contact Terminates To
Printed Circuit Board
Connectors & Connector Components Type
Connector
Keyed
No
Port Configuration
Single Port
Port Matrix Configuration
1 x 1
Connector Contact Density
Standard
Status Indicator
None
Number of Positions
8
Number of Loaded Positions
8
PCB Mount Orientation
Right Angle
Number of PCB Ground Tabs
2
Shield Material
Brass
Shield Plating Material
Nickel
Modular Jack Latch Orientation
Standard - Latch Down
Connector Profile
Low
PCB Contact Termination Area Plating Material
Gold Flash
Contact Underplating Material
Nickel
Contact Current Rating Max
1 A
Contact Mating Area Plating Material
Gold
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Panel Mount Feature
Without
Connector Mounting Type
Board Mount
Mating Entry Location
Side
Centerline
1.02 mm [ .04 in ] Pitch
Housing Color
Black
Housing Material
PA 46 GF30
PCB Thickness Recommended
1.6 mm
PCB Tail Length
3.5 mm [ .138 in ]
Connector Height
11.3 mm [ .445 in ]
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Shielded
Yes
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Performance Category
Cat 3
Packaging Quantity
90
Packaging Method
Box, Box & Tray
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian