Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2-87962-9
Bill of material
2-87962-9
Part Number
2-87962-9
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-87962-9
TE Internal Description
60 MODII HORZ DR CE 100CL115
Mil-Spec
M55302128-BN1B
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Header Type
Header & Push-Push Assembly
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
No
Number of Rows
2
PCB Mount Orientation
Right Angle
Number of Positions
60
Board-to-Board Configuration
Right Angle
Connector Profile
Standard
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Gold
Contact Shape & Form
Short Point
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
Contact Type
Socket
Contact Current Rating Max
3 A
PCB Contact Termination Area Plating Material Thickness
1.27 um [ 50 uin ]
Contact Protection Type
Closed Entry Housing
Termination Post & Tail Length
2.92 mm [ .115 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
With
Mating Alignment Type
Guide Pins
PCB Mount Retention
Without
PCB Mount Alignment
With
Connector Mounting Type
Fixing Screw
Mating Entry Location
Side
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Natural
Housing Material
Polyphenylene Sulfide (PPS)
Connector Height
6.05 mm [ .238 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
PCB Thickness
1.57 mm [ .062 in ] Recommended
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
Housing Temperature Rating
Standard
Solder Process Feature
Board Standoff
Circuit Application
Signal
Packaging Quantity
30
Packaging Method
Tube
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian