Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2-534236-4
Bill of material
2-534236-4
Part Number
2-534236-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-534236-4
TE Internal Description
48 MODII VRT DR CE 100120
PCB Connector Assembly Type
PCB Mount Receptacle
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
48
Insulation Resistance
5000 MOhm
Connector Profile
Standard
Contact Base Material
Phosphor Bronze
PCB Contact Termination Area Plating Material
Tin-Lead
Contact Shape & Form
Short Point, Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
30 uin
Contact Type
Socket
Contact Current Rating Max
2 A
Contact Protection Type
Closed Entry Housing
PCB Contact Termination Area Plating Material Thickness
150 uin
Termination Post & Tail Length
3.04 mm [ .12 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
PCB Mount Retention
Without
Mating Entry Location
Top
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Polyester - GF
Connector Height
5.03 mm [ .198 in ]
Row-to-Row Spacing
2.54 mm [ .1 in ]
PCB Thickness Recommended
1.4 - 2.4 mm
Operating Temperature Range
-65 - 105 C
Housing Temperature Rating
Standard
Solder Process Feature
Board Standoff
UL Flammability Rating
UL 94V-0
Packaging Quantity
10
Packaging Method
Tube
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian