Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2-5176837-4
Bill of material
2-5176837-4
Part Number
2-5176837-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-5176837-4
TE Internal Description
50 AMPMODU 2MM, H, AU, LF
PCB Connector Assembly Type
PCB Mount Header
Connector System
Board-to-Board
Header Type
Unshrouded
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Contact Load Condition
Fully Loaded
Stackable
No
Number of Rows
2
PCB Mount Orientation
Horizontal, Right Angle
Number of Positions
50
Board-to-Board Configuration
Parallel, Right Angle
Operating Voltage
200 VAC
Dielectric Withstanding Voltage Max
650 VAC
Post Size
.5 mm [ .02 in ]
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.203 um [ 8 uin ]
Contact Type
Pin
Contact Current Rating Max
1 A
Contact Mating Area Length
4 mm [ .158 in ]
PCB Contact Termination Area Plating Material Thickness
39.37 uin
Termination Post & Tail Length
2.6 mm [ .102 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
Without
PCB Mount Retention
Without
PCB Mount Alignment
Without
Connector Mounting Type
Board Mount
Centerline
2 mm [ .079 in ] Pitch
Housing Color
Black
Housing Material
Thermoplastic
Connector Height
5.5 mm [ .216 in ]
Row-to-Row Spacing
2 mm [ .079 in ]
PCB Thickness
1.6 mm [ .063 in ] Recommended
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Signal
Approved Standards
CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Quantity
100
Packaging Method
Tray
Position Locations Omitted
None
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian