Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
TE Connectivity
Description
2-338084-3
Bill of material
2-338084-3
Part Number
2-338084-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-338084-3
TE Internal Description
4P4C INV MJ,SMT 22 TOP REEL
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
Modular Connector Style
Jack
Connector System
Cable-to-Board
Connector & Contact Terminates To
Printed Circuit Board
Connectors & Connector Components Type
Connector
Keyed
No
Port Configuration
Single Port
Port Matrix Configuration
1 x 1
Connector Contact Density
Standard
PCB Mount Orientation
Vertical
Number of Positions
4
Connector Profile
Standard
Modular Jack Latch Orientation
Standard - Latch Down
Contact Base Material
Phosphor Bronze
Contact Underplating Material
Nickel
Contact Mating Area Plating Material
Gold or Gold Flash over Palladium Nickel
Contact Current Rating Max
1.5 A
Termination Method to Printed Circuit Board
Surface Mount
Panel Mount Feature
Without
Connector Mounting Type
Board Mount
Housing Color
Black
Mating Entry Location
Top
Housing Material
PA 9T GF
Centerline
1.02 mm [ .04 in ] Pitch
Connector Height
12.7 mm [ .5 in ]
PCB Thickness
1.57 mm [ .062 in ] Recommended
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Shielded
No
Circuit Application
Signal
Performance Category
Cat 3
UL Flammability Rating
UL 94V-0
Packaging Method
Reel, Tape Mounted on Reel
Packaging Quantity
750
Embedded Preview + Generation
Преглед
Изтегляне на CAD
3D
Footprint by Ultralibrarian