Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
TE Connectivity
Description
2-292246-2
Bill of material
2-292246-2
Part Number
2-292246-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-292246-2
TE Internal Description
1.5 MINI CT LATTICE REC KEY A
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Cable-to-Cable
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Power Positions
4
Number of Positions
26
Number of Rows
2
Keying
A
Number of Signal Positions
10 + 12
Operating Voltage
250 VAC
Lattice Contact Mating Area Plating Material
Gold
Contact Plating Material
Gold, Tin
Termination Method to Wire & Cable
Crimp
Mating Alignment
With
Mating Alignment Type
Polarization
Mating Retention
With
Mating Retention Type
Screw
Connector Mounting Type
Cable Mount (Free-Hanging)
Centerline Pitch
1.5, 4.36 mm
Centerline Pitch
.059, .171 in
Housing Color
Gray
Housing Material
Thermoplastic
Row-to-Row Spacing
3, 5.6 mm
Width
25.4 mm
Height
25.9 mm
Length
53.7 mm
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
Shielded
No
Circuit Application
Power & Signal
UL Flammability Rating
UL 94V-0
Embedded Preview + Generation
Previsualización
Descarga de CAD
3D
Footprint by Ultralibrarian