您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
2-2295321-4
TE Connectivity
Connectors
Rectangular Connectors_new
Standard Rectangular Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/rectangular_connectors_new/standard_rectangular_connectors/2_2295321_4.prj},{NB=2-2295321-4},{PN=2-2295321-4},{NUMBEROFPOSITIONS=4},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVDC=32},{CONTACTCURRENTRATINGMAXA=3},{PACKAGINGQUANTITY=30},{SHA256=PbVH2OxkQ9P07QJN2xRgVVZaQ1Ww+bsUr7+oqwg5pQU=},{INAME=22d22953212d4},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
2-2295321-4
Bill of material
2-2295321-4
Part Number
2-2295321-4
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-2295321-4
TE Internal Description
RITS CONN. SOCKET ASSY 4P BLUE TIN
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Type
Connector Assembly
Glow Wire Rating
Standard Part - Not Glow Wire
Number of Positions
4
Number of Rows
1
Panel Gasket
Without
Preloaded
Yes
Operating Voltage
32
VDC
Contact Underplating Material
Nickel
Contact Plating Material
Gold
Contact Current Rating Max
3
A
ShuntsShorting Bars
Without
Multiple Contact Types
Without
Contact Type
Socket
Contact Layout
Inline
Termination Method to Wire & Cable
Crimp
Mating Alignment
With
Mating Alignment Type
Polarization
Mating Retention
With
Mating Retention Type
Latch
PCB Mount Retention
Without
Contact Retention
Without
PCB Mount Alignment Type
None
Panel Mount
No
Centerline Pitch
.079
in
Housing Material
Thermoplastic GF
Housing Color
Blue
Length
15.8 mm [ .622 in ]
Height
23 mm [ .905 in ]
Width
8.6 mm [ .338 in ]
Operating Temperature Range
-30 - 75 C [ -22 - 167 F ]
Halogen Free
Yes
Shielded
No
Circuit Application
Signal
For Use With
Header
Assembly Integration Feature
Without
Circuit Identification Feature
Without
UL Flammability Rating
UL 94V-0
Packaging Method
Tube
Packaging Quantity
30
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian