Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
TE Connectivity
Description
2-2291727-1
Bill of material
2-2291727-1
Part Number
2-2291727-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-2291727-1
TE Internal Description
D3200M FMLB REC HSG 4P SSKEY
Connector System
Wire-to-Board
Row-to-Row Spacing
7.62 mm [ .299 in ]
Connector Style
Receptacle
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Type
Housing
Glow Wire Rating
Standard Part - Not Glow Wire
Product Type
Connector
Series Number
3000
Number of Positions
4
Number of Rows
2
Number of Cavities
4
Preloaded
No
Operating Voltage
600 VDC
Operating Voltage
600 VAC
Contact Type
Socket
ShuntsShorting Bars
Without
Contact Layout
Matrix
Multiple Contact Types
Without
Panel Mount Feature
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Panel Mount
No
Centerline
5.08 mm [ .2 in ] Pitch
Housing Material
Glass Filled Thermoplastic Polyester
Housing Color
Black
Width
14.77 mm [ .581 in ]
Height
22.8 mm [ .897 in ]
Length
22.22 mm [ .875 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Halogen Free
Yes
Circuit Application
Power & Signal
For Use With
Header
VDE Tested
No
UL File Number
E28476
CSA Rating
Certified
CSA File Number
LR7189
UL Flammability Rating
UL 94V-0
UL Rating
Recognized
AgencyStandard
CSA, UL
CSA Certified
Yes
嵌入内容:预览图+生成选项
预览
CAD模型下载
3D
Footprint by Ultralibrarian