您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Welcome Page
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Welcome Page
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
草圖搜索
變量搜索
可提供的產品目錄語言:
English
English
2-1903331-3
TE Connectivity
Connectors
Rectangular Connectors_new
Connector Housings
Powered by
CAD模型選擇
{teconnectivity/connectors/rectangular_connectors_new/connector_housings/2_1903331_3.prj},{NB=2-1903331-3},{PN=2-1903331-3},{SERIESNUMBER=4000},{NUMBEROFPOSITIONS=6},{NUMBEROFROWS=2},{NUMBEROFCAVITIES=6},{OPERATINGVOLTAGEVDC=600},{OPERATINGVOLTAGEVAC=600},{PACKAGINGQUANTITY=50},{SHA256=BzBwkWPDFbYbLYKjhJ+93H90LlEUVizhHGe6BVfVmTM=},{INAME=22d19033312d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
HELP_VARIABLE
Company
TE Connectivity
Description
2-1903331-3
Bill of material
2-1903331-3
Part Number
2-1903331-3
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1903331-3
TE Internal Description
DYNAMIC 4200M TAB HSG 6P PM YY
Connector System
Wire-to-Panel
Row-to-Row Spacing
8.8 mm [ .346 in ]
Connector Style
Plug
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Connector Type
Housing
Glow Wire Rating
Standard Part - Not Glow Wire
Product Type
Connector
Series Number
4000
Number of Positions
6
Number of Rows
2
Number of Cavities
6
Preloaded
No
Operating Voltage
600
VDC
Operating Voltage
600
VAC
Contact Type
Tab
ShuntsShorting Bars
Without
Contact Layout
Matrix
Multiple Contact Types
Without
Panel Mount Feature Type
Screw Mount
Panel Mount Feature
With
Connector Mounting Type
Panel
Panel Mount
Yes
Centerline
6.35 mm [ .25 in ]
Pitch
Housing Material
Polyester GF
Housing Color
Black
Width
22.6 mm [ .889 in ]
Height
33.5 mm [ 1.318 in ]
Length
46 mm [ 1.811 in ]
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
Halogen Free
Yes
Circuit Application
Power
For Use With
Receptacle Housing
VDE Tested
No
UL File Number
E28476
CSA Rating
Certified
CSA File Number
LR7189
UL Flammability Rating
UL 94V-0
UL Rating
Recognized
AgencyStandard
CSA, UL
CSA Certified
Yes
Packaging Quantity
50
Packaging Method
Bag
Embedded Preview + Generation
預覽
CAD模型下載
3D
Footprint by Ultralibrarian