Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2-1775099-8
Bill of material
2-1775099-8
Part Number
2-1775099-8
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1775099-8
TE Internal Description
ATX PWR CONN 2 BDLK 24 POS
Product Type
Connector
Connector & Housing Type
Receptacle
Connector System
Wire-to-Board
Insertion Force Type
Normal
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Type
Connector Assembly
Number of Power Positions
24
PCB Mount Orientation
Vertical
Number of Positions
24
Number of Rows
2
Number of Boardlocks
2
Number of Signal Positions
0
Operating Voltage
250 VAC
Operating Voltage
176 VDC
Contact Plating Material
Tin
Contact Current Rating Max
9 A
Contact Type
Socket
Termination Method to Printed Circuit Board
Through Hole - Solder
Mating Alignment
With
Mating Alignment Type
Keyed
Mating Retention
With
Mating Retention Type
Latch
PCB Mount Retention
With
PCB Mount Retention Type
Boardlock
Contact Retention
With
Connector Mounting Type
Board Mount
Flange
Without
Centerline
4.2 mm [ .165 in ] Pitch
Housing Color
Ivory
Housing Material
PA 6T
Row-to-Row Spacing
4.2 mm [ .165 in ]
Operating Temperature Range
-25 - 85 C [ -13 - 185 F ]
High Temperature Header
No
Shielded
No
Circuit Application
Power
UL Flammability Rating
UL 94V-0
Packaging Quantity
480
Packaging Method
Box & Tray, Tray
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian