Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2-1735481-1
Bill of material
2-1735481-1
Part Number
2-1735481-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1735481-1
TE Internal Description
0.8FH,R17H.5,040,30Sn,TU,SC
PCB Connector Assembly Type
PCB Mount Receptacle
Connector System
Board-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Stackable
Yes
Number of Rows
2
PCB Mount Orientation
Vertical
Number of Positions
40
Board-to-Board Configuration
Mezzanine
Operating Voltage
100 VAC
Insulation Resistance
2 MOhm
Dielectric Withstanding Voltage Max
500 VAC
Assembly Process Feature Material
Steel
Contact Base Material
Copper Alloy
PCB Contact Termination Area Plating Material
Tin
PCB Contact Termination Area Plating Material Finish
Matte
Contact Mating Area Plating Material
Gold
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
Contact Type
Socket
Contact Current Rating Max
.5 A
PCB Contact Termination Area Plating Material Thickness
2 um [ 78.74 uin ]
Contact Layout
Inline
Termination Method to Printed Circuit Board
Surface Mount
Mating Alignment
With
Mating Alignment Type
Polarization
PCB Mount Retention
Without
PCB Mount Alignment
With
Connector Mounting Type
Board Mount
Locating Post Length
.5 mm [ .02 in ]
PCB Mount Alignment Type
Positioning Bosses
Mating Entry Location
Top
Centerline
.8 mm [ .031 in ] Pitch
Housing Color
Natural
Housing Material
Matte
Connector Height
17 mm [ .669 in ]
Stack Height
17, 18, 19, 20 mm
Stack Height
.669, .709, .748, .787 in
Operating Temperature Range
-40 - 125, -40 - 125 C
Operating Temperature Range
-40 - 257, -40 - 257 F
Housing Temperature Rating
High
Assembly Process Feature
Pick and Place Cover
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Packaging Quantity
22
Packaging Method
Box & Tube, Tube
Packaging Reel Diameter
.5 in
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian