Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2-172211-2
Bill of material
2-172211-2
Part Number
2-172211-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-172211-2
TE Internal Description
EIS CAP HSG FREE HANG 2P BLACK
Connector Product Type
Housing
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Wire & Cable
Number of Positions
2
Number of Rows
1
Operating Voltage
250 VAC
Operating Voltage
350 VDC
Insulation Resistance
500 MOhm
Connector Profile
Standard
Contact Type
Pin
Contact Current Rating Max
2 A
Contact Layout
Inline
Termination Method to Wire & Cable
Crimp
Mating Retention Type
Lock
PCB Mount Retention
Without
Panel Mount Feature
Without
Mating Retention
With
Connector Mounting Type
Cable Mount (Free-Hanging)
Strain Relief
Without
Housing Material
Nylon 66
Centerline
2.5 mm [ .098 in ] Pitch
Housing Color
Black
Connector Height
6.4 mm
Connector Length
7.9 mm
Operating Temperature Range
-20 - 95 C [ -4 - 203 F ]
Circuit Application
Power & Signal
UL Flammability Rating
UL 94V-0
AgencyStandard
UL
Packaging Method
Bag
Packaging Quantity
1000
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian