카탈로그 탐색
CAD모델 선택
HELP_VARIABLE
Company
TE Connectivity
Description
2-1473562-7
Bill of material
2-1473562-7
Part Number
2-1473562-7
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-1473562-7
TE Internal Description
RITS CONN. PLUG ASSY 7P BLLE
Product Type
Connector
Connector & Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Connector Type
Connector Assembly
Glow Wire Rating
Standard Part - Not Glow Wire
Number of Positions
7
Number of Rows
1
Preloaded
Yes
Operating Voltage
32 VDC
Contact Underplating Material
Nickel
Contact Plating Material
Gold
Contact Current Rating Max
3 A
ShuntsShorting Bars
Without
Multiple Contact Types
Without
Contact Type
Tab
Contact Layout
Inline
Termination Method to Wire & Cable
Crimp
PCB Mount Alignment
Without
Mating Alignment
With
Mating Alignment Type
Polarization
Mating Retention
With
Mating Retention Type
Latch
PCB Mount Retention
Without
Contact Retention
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Panel Mount
No
Centerline Pitch
.079 in
Housing Material
Thermoplastic GF
Housing Color
Blue
Length
24.1 mm [ .948 in ]
Height
18.5 mm [ .728 in ]
Width
5.05 mm [ .198 in ]
Operating Temperature Range
-30 - 75 C [ -22 - 167 F ]
Halogen Free
Yes
Shielded
No
Circuit Application
Signal
For Use With
Header
Assembly Integration Feature
Without
Circuit Identification Feature
Without
UL Flammability Rating
UL 94V-0
Packaging Method
Tube
Packaging Quantity
20
임베디드 미리보기 + 생성
프리뷰
CAD 다운로드
3D
Footprint by Ultralibrarian