Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
2-103672-6
Bill of material
2-103672-6
Part Number
2-103672-6
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
2-103672-6
TE Internal Description
04 MTE HDR SRRA LATCH WHLDWN
PCB Connector Assembly Type
PCB Mount Header
Header Type
Shrouded
Connector & Contact Terminates To
Printed Circuit Board
PCB Mount Orientation
Right Angle
Number of Positions
4
Number of Rows
1
Insulation Resistance
5000 MOhm
Termination Resistance
15 mOhm
Dielectric Withstanding Voltage Max
600 V
Contact Base Material
Brass
PCB Contact Termination Area Plating Material
Tin
Contact Shape & Form
Square
PCB Contact Termination Area Plating Material Finish
Bright
Contact Retention Within Housing
Without
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Finish
Bright
Contact Mating Area Plating Material Thickness
2.54 um [ 100 uin ]
Contact Type
Pin
Contact Current Rating Max
3 A
Mating Square Post Dimension
.64 mm [ .025 in ]
PCB Contact Termination Area Plating Material Thickness
2.54 um [ 100 uin ]
Contact Mating Area Length
5.84 mm [ .23 in ]
Termination Method to Wire & Cable
Crimp, Insulation Displacement Crimp (IDC)
Termination Post & Tail Length
3.3 mm [ .13 in ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Square Termination Post & Tail Dimension
.64 mm [ .025 in ]
PCB Mount Retention Type
Hold-Down
PCB Mount Alignment
Without
Mating Retention
With
PCB Mount Retention
With
Strain Relief
Without
Centerline
2.54 mm [ .1 in ] Pitch
Housing Color
Black
Housing Material
Thermoplastic
Row-to-Row Spacing
2.54 mm [ .1 in ]
PCB Thickness
1.57 mm [ .062 in ] Recommended
Connector Height
13.59 mm [ .535 in ]
Connector Length
12.7 mm [ .5 in ]
Operating Temperature Range
-65 - 105 C
Circuit Application
Signal
Approved Standards
CSA LR7189, UL E28476
UL Flammability Rating
UL 94V-0
Packaging Quantity
42
Packaging Method
Tube, TubeBox
Comment
Use Keying Tool No. 91417-1 to remove post for keying.
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian