Catalog navigation
CAD-Modellauswahl
HELP_VARIABLE
Company
TE Connectivity
Description
1903105-1
Bill of material
1903105-1
Part Number
1903105-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1903105-1
TE Internal Description
PLUG HSG 2P, PNEUMATIC CONN
Connector System
Tube-to-Panel, Tube-to-Tube
Connector Style
Plug
Sealable
No
Connector & Contact Terminates To
Tube
Connector Type
Housing
Glow Wire Rating
Standard Part - Not Glow Wire
Product Type
Connector
Number of Positions
2
Number of Rows
1
Number of Cavities
2
Preloaded
No
Contact Type
Pin, Socket
ShuntsShorting Bars
Without
Contact Layout
Inline
Multiple Contact Types
Without
Panel Mount Feature
Without
Connector Mounting Type
Cable Mount (Free-Hanging)
Panel Mount
No
Centerline
8.5 mm [ .334 in ] Pitch
Housing Material
Polyester GF
Housing Color
Black
Width
9.2 mm [ .362 in ]
Height
27.8 mm [ 1.094 in ]
Length
32.04 mm [ 1.261 in ]
Halogen Free
Yes
For Use With
Receptacle Housing
VDE Tested
No
UL File Number
E28476
CSA Rating
Certified
CSA File Number
LR7189
UL Flammability Rating
UL 94V-0
UL Rating
Recognized
AgencyStandard
CSA, UL
CSA Certified
Yes
Packaging Quantity
200
Packaging Method
Bag
Generierung Voransicht und CAD Modelle
Vorschau
CAD Download
3D
Footprint by Ultralibrarian