Catalog navigation
CAD model selection
HELP_VARIABLE
Company
TE Connectivity
Description
1888250-5
Bill of material
1888250-5
Part Number
1888250-5
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1888250-5
TE Internal Description
Low Profile,RJ45,1x1,GRNYEL
Connector Product Type
Connector Assembly
Modular Jack & Plug Interface Type
RJ45
Modular Jacks & Plugs Products
RJ Type Jacks & Plugs
Modular Connector Style
Jack
Grounding Options
PCB and Panel Ground
Connector & Contact Terminates To
Printed Circuit Board
Connectors & Connector Components Type
Connector
Keyed
No
Port Configuration
Single Port
Port Matrix Configuration
1 x 1
Connector Contact Density
Standard
Status Indicator
LED
Number of Positions
8
Number of Loaded Positions
8
PCB Mount Orientation
Right Angle
Number of PCB Ground Tabs
4
Shield Material
Copper Alloy
Shield Plating Material
Nickel
Modular Jack Latch Orientation
Standard - Latch Down
Connector Profile
Low
LED Color (Top Left)
Yellow
LED Color (Top Right)
Green
PCB Contact Termination Area Plating Material
Tin
Contact Underplating Material
Nickel
Contact Current Rating Max
.02, .6 A
Contact Mating Area Plating Material
Gold
Contact Base Material
Phosphor Bronze
Contact Mating Area Plating Material Thickness
1.27 um [ 50 uin ]
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
Panel Mount Feature
Without
Connector Mounting Type
Board Mount, Panel
Mating Entry Location
Side
Centerline
1.02 mm [ .04 in ] Pitch
Housing Color
Black
Housing Material
Thermoplastic
PCB Thickness Recommended
1.6 mm
PCB Tail Length
2.29 mm [ .091 in ]
Connector Height
4.2 mm [ .165 in ]
Operating Temperature Range
-40 - 85, -40 - 85 C
Operating Temperature Range
-40 - 185, -40 - 185 F
Shielded
Yes
Circuit Application
Signal
UL Flammability Rating
UL 94V-0
Performance Category
Cat 5
Packaging Quantity
40
Packaging Method
Box & Tray, Tray
Embedded Preview + Generation
Preview
CAD Download
3D
Footprint by Ultralibrarian